- Air-gap switch ensures no leakage current to load
- Selectable built-in light level sensor
- Products tested to NEMA WD 7 - 2011 Occupancy Motion Sensors Standard
- Additional pushbutton with light/fan graphic included
- Requires Manual On for activation
Your internet browser isn't supported.
ONW-P-1001-DMV-V
Specifications
Product Description
| Brand Name | Greengate |
| Family | ONW/VNW-P-1001-DMV PIR/Dual Relay 120/277/347 (Grd Req) |
| Description | PIR Dual Relay 120/277V Wall Switch Sensor, Ivory |
Product Details
| Lamp Type | N/A |
| UPC | 080083524020 |
| Amperage Rating | N/A |
| Mounting | Wall Switch |
| Voltage Rating | 120 / 277V |
| Wattage | 0-800W,0-1200W @120V/0-2700W @ 277V |
| Product Weight | 0.5 |
| Case Quantity | 10 |
| Pallet Quantity | 900 |
| Country of Origin | MY |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |