- Code compliant automatic lighting, emergency & plug load control
- Click & Go ready, RJ45 connections
- Preconfigured for automatic functionality upon power-up
- Manual or automatic on, bi-level, trilevel and dimming control
- Integral demand response input with four levels of energy reduction
- Tubular lighting control with preconfigured wallstation controls
- Integral pillow speaker connections for GPCS (RC3DEHC)
- Integral Solatube® connection for classrooms
- Guaranteed compatibility with Cooper LED on 0-10V fluorescent fixtures
- Ladderless UL 924 Emergency Mode testing (RC3DE & RC3DEHC)
Greengate
BAA-RC3DE-PL
Specifications
Product Description
Brand Name | Greengate |
Family | Room Controller |
Description | Buy American Act, Room Controller, 3 Relays, 3 0-10V dimming, UL 924, Plenum, 120-277 VAC, 50/60Hz, Maximum Combined Load 20A |
Product Details
Lamp Type | N/A |
UPC | 080083247905 |
Amperage Rating | 20A |
Mounting | N/A |
Voltage Rating | 120/277V 50/60 Hz |
Case Quantity | 1 |
Pallet Quantity | 9 |
Country of Origin | US |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |