- Low voltage control for On/Off and dimming loads
- Click & Go ready with RJ45 QuickConnect ports eliminates wiring errors
- Available in 2, 3, 4, 5, 6 button models
- Designed to fit in decorator wall plates (included)
- Wallstations can be used for multi-way control
- Custom configured wallstations available
Greengate
Room Controller / DLVP Wallstation
Overview
Wallstations are pre-engraved low voltage switches that operate on 24 VDC power supplied by the Room Controller or DLVP power module. Each wallstation is designed to fit in a standard decorator opening and has two QuickConnect ports for local network connections to eliminate wiring errors.