- 150,000 lumen output
Specifications
Product Description
Brand Name | Ephesus |
Family | LUMASPORT 16 - Local |
Description | Ephesus, LumaSport, 16 Optics, 1200W Local Power, Black, 5700K, 80 CRI, Reflector: NEMA 3, 25, 37.6, 4 ft. Cable |
Product Details
Lamp Type | LED |
UPC | 080083291540 |
Amperage Rating | 2.5A at 480V |
Color Temperature Max | 5700K |
Mounting | Surface Mount |
Voltage Rating | 120/277/347/208/240/480 V |
Wattage | 1200W |
Product Weight | 47.5 |
Case Quantity | 1 |
Pallet Quantity | 12 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |