- On/Off, Raise/Lower and Scene Presets with 1, 3, 5 and 6 button options
- Button actions configurable through WaveLinx app
- 120/277 VAC powered with neutral for simple, new and retrofit installations
- Reliable 2.4 GHz mesh communication with other WaveLinx PRO devices and Area Controller
- Clean and elegant with a custom button engraving option to enhance occupant experience
Your internet browser isn't supported.
WW5-RL-W
Specifications
Product Description
| Brand Name | Wavelinx |
| Family | PRO Wallstation (WW-Series) |
| Description | WaveLinx PRO Wallstation, 5 Button Raise / Lower, White |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | N/A |
| UPC | 080083283156 |
| Amperage Rating | N/A |
| Mounting | Wall Switch |
| Voltage Rating | N/A |
| Product Weight | 0.34 |
| Case Quantity | 1 |
| Pallet Quantity | 1 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |