Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

WaveLinx

WaveLinx Lite Outdoor (High and Low Mounted) Sensor

  • Perfect for parking garage / deck applications
  • Models suitable for high (up to 40ft) & low (up to 15ft) applications
  • Out of the box functionality (dusk to dawn control, unoccupied to 50%)
  • Passive Infra-Red (PIR) motion sensor with coverage up to 5000 sq-ft
  • Integrated photocell for closed loop daylight harvesting
  • Software configurable networks up to 50 devices with mobile app
  • Tool-less twist lock connection via 4-pin Zhaga Book 18 / ANSI C136.58
  • Operates on a wireless mesh network based on (Bluetooth® 4.2)
  • IP66 rating for outdoor site and indoor environments
WaveLinx Lite Outdoor (High and Low Mounted) Sensor

WaveLinx Lite Outdoor (High and Low Mounted) Sensor

Simple. Secure. Scalable.

The outdoor sensors offer passive infrared (PIR) occupancy and a photocell for daylight sensing for installation heights up to 40 feet. The sensor operates on Bluetooth® 4.2 mesh network and offer simple tool-less integration into WaveLinx outdoor light fixtures equipped with the 4-pin Zhaga Book 18 compliant socket. The mobile application allows you to map the sensor to any area or control zone, select occupancy or vacancy, occupied and unoccupied light levels and set the hold time.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?