Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

WaveLinx

WaveLinx Wired TSE Touchscreens (TSE55-B / TSE80-B)

  • PoE touchscreen can be installed virtually anywhere
  • Customizable graphics
  • Password protection capabilities
  • Portrait or landscape mounting and layouts
  • Area, Scene, Zone level control with buttons and/or sliders
  • Save scene capabilities with password protection
  • Color picker for white tuning or DMX color changing
WaveLinx Wired TSE Touchscreens (TSE55-B / TSE80-B)

WaveLinx Wired TSE Touchscreens (TSE55-B / TSE80-B)

Overview

The WaveLinx Wired TSE Touchscreens (TSE55-B / TSE80-B) provide an elegant and customizable user control to any WaveLinx Wired controlled space. The LCD capacitive 5.5” or 8” screens provides virtually limitless flexibility of system configuration and control. The user interface can be personalized using the Touchscreen Designer software to suit the needs of the user. Background images can be quickly applied using the browse function and virtual buttons positioned at any point with a simple ‘drag & drop’ action.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?