- Protects fixtures from tampering, vandalism, and accidental damage
Specifications
Product Description
Brand Name | Sure-Lites |
Family | Vandal and Weather Shield |
Description | Polycarbonate Vandal Shield Weather Shield |
Product Details
Lamp Type | N/A |
UPC | 662401459711 |
Amperage Rating | N/A |
Mounting | N/A |
Voltage Rating | 120-277V |
Wattage | 40W |
Product Weight | 4.6 |
Case Quantity | 1 |
Pallet Quantity | 24 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |