- Architectural Emergency light with up to 60' of coverage
Your internet browser isn't supported.
SELMTG60R5BKSD
Specifications
Product Description
Brand Name | Sure-Lites |
Family | SELMTG |
Description | 2 Rotable Heads, NiCad, Self Diag. Grid Ceiling, 60 ft spaces, 5 watts remote capacity, Black |
Product Details
Lamp Type | LED |
UPC | 080083823420 |
Amperage Rating | .21 |
Exit / Emergency Material | Sheet Metal |
Mounting | Ceiling/Wall Mount |
Voltage Rating | 120-277V |
Wattage | 5 W |
Product Weight | 7.65 |
Case Quantity | 4 |
Pallet Quantity | 168 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |