Brand Name | Sure-Lites |
Family | SEL25 / SEL50 / SEL60 |
Description | LED outdoor emergency light - 60 feet of coverage - White - Remote - SD |
UPC | 080083733446 |
Amperage Rating | 03A/0.2A |
Exit / Emergency Material | Polycarbonate |
Lamp Type | LED |
Mounting | Ceiling/Wall Mount |
Voltage Rating | 120-277V |
Wattage | 1.8W |
Product Weight | 1.7 |
Case Quantity | 6 |
Pallet Quantity | 270 |
Country of Origin | CN |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |