Sure-Lites

ES Series

  • Dual voltage input, 120/277 VAC 60Hz
  • Steel housing with aluminum trim (recessed); all aluminum (surface)
  • Injection-molded, high-impact acrylic panel
  • Clear, mirror, or white background
  • Super bright, long-life LED lampings provide uniform illumination
  • Sealed nickel cadmium, maintenance-free, long-life battery
  • Full recharge time of 24 hours maximum
  • Recessed housing available for ceiling or wall mounting
  • Convenient 1/2" knockouts in top and end of surface-mounted housing

Want to purchase this product?

Need more information?