- LED source for exit and emergency heads
Specifications
Product Description
Brand Name | Sure-Lites |
Family | APC Combo with Square Heads |
Description | APC Combo with Square Head, Self Powered, 120V/277V |
Product Details
Lamp Type | LED |
Amperage Rating | 0.015A at 277V |
Exit / Emergency Material | Thermoplastic |
Mounting | Ceiling/Wall Mount |
Voltage Rating | 120-277V |
Wattage | 3.4W at 120V/3.6W at 277V |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |