Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Sure-Lites

SELW

  • Code compliant emergency fixture for wet location/outdoor use
  • Long life LED source with rotatable optics
  • No maintenance sealed Nickel Cadmium battery
  • 25 feet of emergency egress coverage
  • 0°C to 40°C temperature range
  • Bronze, Black, White or Silver thermoplastic housing
  • 5-year product, 7-year pro-rated battery warranty
  • Multi-voltage input 120/240/277 VAC, UL924 wet location listed
SELW

SELW

Overview

The Sure-Lites Wet location Emergency Light (SELW) is designed to reduce total egress system cost and maintenance in a wet location environment as well as improve system reliability. Key features include long life LED’s, proprietary rotatable accuLED optics, a nickel cadmium battery. The SELW is UL924 wet location code compliant listed with a standard 0°C to 40°C temperature rating. The SELW’s easy hang feature reduces installation time and cost.

Resources

Stock Catalog Number (4)

Want to purchase this product?

Interested in email updates?

Need more information?