- Dual voltage input 120/277 VAC, 60Hz
- Maintenance-free lead calcium battery
- 20-gauge, die-stamped steel housing
- Polycarbonate lens included
- Adjustable aiming angle of 30°
- Hanger bars accommodate 24" spans
- Hanger bars can be rotated 90° on plaster frame
- Four 1/2" and two 3/4" conduit knockouts
- Trim ring with integral test switch held in place by torsion springs
Your internet browser isn't supported.
Sure-Lites
RG1WH
Specifications
Product Description
Brand Name | Sure-Lites |
Family | RG Series |
Description | Recessed Gimbal, Emergency Lighting, White Ring and White Trim. |
Product Details
Lamp Type | Incandescent |
UPC | 662401270033 |
Amperage Rating | 0.12A/0.05A |
Mounting | Ceiling |
Voltage Rating | 120 / 277V |
Wattage | 9W |
Product Weight | 8.1 |
Case Quantity | 1 |
Pallet Quantity | 60 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |