- Dual voltage input, 120/277 VAC 60Hz
- Steel housing with aluminum trim (recessed); all aluminum (surface)
- Injection-molded, high-impact acrylic panel
- Clear, mirror, or white background
- Super bright, long-life LED lampings provide uniform illumination
- Sealed nickel cadmium, maintenance-free, long-life battery
- Full recharge time of 24 hours maximum
- Recessed housing available for ceiling or wall mounting
- Convenient 1/2" knockouts in top and end of surface-mounted housing
Sure-Lites
ESH71
Specifications
Product Description
Brand Name | Sure-Lites |
Family | ES Series |
Description | Recessed Housing - ES Exit Sign |
Product Details
Lamp Type | LED |
Amperage Rating | 0.014 (at 277V) |
Exit / Emergency Material | Steel |
Mounting | Surface Mount |
Voltage Rating | 120/277V 50/60 Hz Electronic |
Wattage | 3.9W |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |