- Converts LED fixtures to emergency fixtures w/ 90 minutes of run time
- Up to 2600 lumens of illumination during a power outage
- UL1310 and CSA 22.2 listed for both factory or field installation
- High temperature, maintenance-free nickel cadmium battery
- 20V to 50V (LV) or 125V to 200V (HV) output
- Test Button Indicator Light (TBIL)
- 7 to 10 year life expectancy
Your internet browser isn't supported.
EBPLEDC1HV-20W
Specifications
Product Description
Brand Name | Sure-Lites |
Family | EBPLEDC1LV/HV |
Description | Emergency LED Driver, High Voltage, 20 Watts. |
Product Details
Lamp Type | LED |
UPC | 080083158683 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | 120/277 VAC |
Wattage | 20 W |
Product Weight | 6.5 |
Case Quantity | 6 |
Pallet Quantity | 288 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |