- UL 924 Listed
Specifications
Product Description
Brand Name | Sure-Lites |
Family | INV20/ INV35/ INV55 / INV110/ INV220/ INV375/ INV600 |
Description | INV Emergency Inverter375 WattsCEC compliant |
Product Details
Lamp Type | N/A |
UPC | 080083912186 |
Amperage Rating | 1.49A at 277V |
Mounting | N/A |
Voltage Rating | 120/277V |
Wattage | 375W |
Product Weight | 116.6 |
Case Quantity | 1 |
Pallet Quantity | 20 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |