- UL 924 Listed
Specifications
Product Description
Brand Name | Sure-Lites |
Family | INV20/ INV35/ INV55 / INV110/ INV220/ INV375/ INV600 |
Description | INV Emergency Inverter220 WattsLead acid Battery ,surface mount ,CEC compliant |
Product Details
Lamp Type | N/A |
Amperage Rating | 0.52A at 277V |
Mounting | N/A |
Voltage Rating | 120/277V |
Wattage | 55W |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |