Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Streetworks

ARCH Archeon Large Cobrahead Roadway Luminaire

  • Die-cast aluminum construction, Single latch tool-less entry
  • Replaces up to 1000W equivalent HID, -40°C to 40°C operating range
  • Pole-mounted, Optional arm and offset adjustable arm mounting
  • 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz operation, IP66 rated
  • Lumens: 14,000 to 37,000, 20 lumen packages, Up to 178 lm/W
  • 4000K standard, optional 2700K, 3000K, 5000K CCT, CRI: 70 standard
  • 5 high-efficiency, patented AccuLED optical distributions
  • 10kV/10kA surge protection options, 3G vibration rated, 7-pin
  • Greater than 98% lumen maintenance after 60,000 hours at 40°C
ARCH Archeon Large Cobrahead Roadway Luminaire

ARCH Archeon Large Cobrahead Roadway Luminaire

Modern cobrahead design. Superior performance. Customer-focused features.

The Archeon Large LED roadway luminaire delivers all the optical performance benefits from the advanced LED technology in a modern, yet familiar cobrahead design. The patented, high-efficiency AccuLED Optics™ system provides uniform and energy conscious illumination and our customer-focused features include single latch tool-less entry for easy installation and maintenance, and industry-leading surge protection and control options.

LED Road lighting, we’ve got you covered

LED Road lighting, we’ve got you covered

The Archeon family is available in 4 sizes to satisfy specific application needs, while offering a cohesive look when desired.

Precisely designed optics

Precisely designed optics

A choice of 6 high efficiency AccuLED Optics, available in Type II, III, IV wide and V square wide, are precisely designed to shape the distribution, maximizing efficiency and application spacing.

All-in-one lighting and surveillance

All-in-one lighting and surveillance

Lighting is everywhere. Why shouldn’t it do more? Outdoor lighting provides the perfect platform for safer, more connected communities. Now, besides just keeping key areas well-lit, lighting can help you keep an eye on things. LumenSafe is an all-in-one solution combining LED lighting with a high-definition camera.

Light ARchitect Augmented Reality App

Light ARchitect Augmented Reality App

We’ve taken the guesswork out of lighting design with Light ARchitect, an augmented reality mobile app, that lets you instantly visualize light fixtures in your space. Browse, configure and customize the fixtures to match your vision. Virtually turn lights on to get the full effect. Take screenshots to share and email to clients or colleagues. Light ARchitect is free and available for iOS, Android, and web browsers.

Try It Now

Resources

Find product variations

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?