- Up to 38,000 lumens, ideal replacement for 250W-400W HPS cobraheads
- UL/cUL listed for wet locations, optional IP66 enclosure rating
- Tool-less removable power door for easy maintenance
- Optional series or parallel surge protection available (10kV or 20kV)
- 3G vibration rated
- Five-year warranty
Streetworks
VERD-M Verdeon
Overview
Verdeon LED roadway luminaires combine optical performance, energy efficiency and outstanding versatility to meet the requirements of any roadway application. Advanced optical technology delivers unparalled uniformity, multiple lumen packages and low operating costs for municipal streets and highways. The Maximus produces the highest lumen packages, up to 30,000 Ims, targeting one for one retrofits or new construction where up to 400W HPS lamps were required.
Light ARchitect Augmented Reality App
We’ve taken the guesswork out of lighting design with Light ARchitect, an augmented reality mobile app, that lets you instantly visualize light fixtures in your space. Browse, configure and customize the fixtures to match your vision. Virtually turn lights on to get the full effect. Take screenshots to share and email to clients or colleagues. Light ARchitect is free and available for iOS and Android devices.
Learn More