The 4" new construction recessed downlight, also available as an open or lensed wall wash luminaire, is designed with a two-stage system producing smooth distribution with excellent light control and low aperture brightness. The luminaires are available in narrow, medium and wide beam distributions with light output of up to 6,000 lumen. A standard 0-10V driver dims to 1% and a multitude of optional drivers are available.
Portfolio IES and LM79 files for LED: 4-Inch Downlight: 1000 Lumen: 2400K
Portfolio IES and LM79 files for LED: 4-Inch Downlight: 1000 Lumen: 2700K
Portfolio IES and LM79 files for LED: 4-Inch Downlight: 1000 Lumen: 3000K
Portfolio IES and LM79 files for LED: 4-Inch Downlight: 1000 Lumen: 3500K
Portfolio IES and LM79 files for LED: 4-Inch Downlight: 1000 Lumen: 4000K
Portfolio IES and LM79 files for LED: 4-Inch Downlight: 1000 Lumen: 5000K
Portfolio IES and LM79 files for LED: 4-Inch Downlight: 1500 Lumen: 2400K
Portfolio IES and LM79 files for LED: 4-Inch Downlight: 1500 Lumen: 3000K
Portfolio IES and LM79 files for LED: 4-Inch Downlight: 1500 Lumen: 3500K
Portfolio IES and LM79 files for LED: 4-Inch Downlight: 1500 Lumen: 4000K
Portfolio IES and LM79 files for LED: 4-Inch Downlight: 1500 Lumen: 5000K
Portfolio IES and LM79 files for LED: 4-Inch Downlight: 2000 Lumen: 2400K
Portfolio IES and LM79 files for LED: 4-Inch Downlight: 2000 Lumen: 2700K
Portfolio IES and LM79 files for LED: 4-Inch Downlight: 2000 Lumen: 3000K
Portfolio IES and LM79 files for LED: 4-Inch Downlight: 2000 Lumen: 3500K
Portfolio IES and LM79 files for LED: 4-Inch Downlight: 2000 Lumen: 4000K
Portfolio IES and LM79 files for LED: 4-Inch Downlight: 2000 Lumen: 5000K
Portfolio IES and LM79 files for LED: 4-Inch Downlight: 3000 Lumen: 2400K
Portfolio IES and LM79 files for LED: 4-Inch Downlight: 3000 Lumen: 2700K
Portfolio IES and LM79 files for LED: 4-Inch Downlight: 3000 Lumen: 3000K
Portfolio IES and LM79 files for LED: 4-Inch Downlight: 3000 Lumen: 3500K
Portfolio IES and LM79 files for LED: 4-Inch Downlight: 3000 Lumen: 4000K
Portfolio IES and LM79 files for LED: 4-Inch Downlight: 3000 Lumen: 5000K
Portfolio IES and LM79 files for LED: 4-Inch Downlight: 4000 Lumen: 2400K
Portfolio IES and LM79 files for LED: 4-Inch Downlight: 4000 Lumen: 2700K
Portfolio IES and LM79 files for LED: 4-Inch Downlight: 4000 Lumen: 3000K
Portfolio IES and LM79 files for LED: 4-Inch Downlight: 4000 Lumen: 3500K
Portfolio IES and LM79 files for LED: 4-Inch Downlight: 4000 Lumen: 4000K
Portfolio IES and LM79 files for LED: 4-Inch Downlight: 4000 Lumen: 5000K
Portfolio IES and LM79 files for LED: 4-Inch Downlight: 5000 Lumen: 2400K
Portfolio IES and LM79 files for LED: 4-Inch Downlight: 5000 Lumen: 2700K
Portfolio IES and LM79 files for LED: 4-Inch Downlight: 5000 Lumen: 3000K
Portfolio IES and LM79 files for LED: 4-Inch Downlight: 5000 Lumen: 3500K
Portfolio IES and LM79 files for LED: 4-Inch Downlight: 5000 Lumen: 4000K
Portfolio IES and LM79 files for LED: 4-Inch Downlight: 5000 Lumen: 5000K
|
|
|
|
|
|
---|---|---|---|---|---|
4LBM0H
|
LED (Not Included) | Recessed | N/A | N/A | Spec |
4LBM0LI
|
LED (Not Included) | Recessed | N/A | N/A | Spec |
4LBM1H
|
LED (Not Included) | Recessed | N/A | N/A | Spec |
4LBM1LI
|
LED (Not Included) | Recessed | N/A | N/A | Spec |
4LBM2H
|
LED (Not Included) | Recessed | N/A | N/A | Spec |
4LBM2LI
|
LED (Not Included) | Recessed | N/A | N/A | Spec |
4LBN0LI
|
N/A | Recessed | N/A | N/A | Spec |
4LBW0H
|
LED (Not Included) | Recessed | N/A | N/A | Spec |
4LBW0LI
|
LED (Not Included) | Recessed | N/A | N/A | Spec |
4LBW1H
|
LED (Not Included) | Recessed | N/A | N/A | Spec |
4LBW1LI
|
LED (Not Included) | Recessed | N/A | N/A | Spec |
4LBW2H
|
LED | Recessed | N/A | N/A | Spec |
4LBW2LI
|
LED | Recessed | N/A | N/A | Spec |
EU4B10208027
|
LED | Recessed | N/A | N/A | Spec |
EU4B10208030
|
LED | Recessed | N/A | N/A | Spec |
EU4B10208035
|
LED | Recessed | N/A | N/A | Spec |
EU4B10208040
|
LED | Recessed | N/A | N/A | Spec |
EU4B10209027
|
LED | Recessed | N/A | N/A | Spec |
EU4B10209030
|
LED | Recessed | N/A | N/A | Spec |
EU4B10209035
|
LED | Recessed | 120 / 277V | N/A | Spec |
EU4B10209040
|
LED | Recessed | 120 V / 277 V | N/A | Spec |
EU4B30408030
|
LED | Recessed | N/A | N/A | Spec |
EU4B30408040
|
LED | Recessed | N/A | N/A | Spec |
EU6B10208030
|
LED | Recessed | N/A | N/A | Spec |
LD4B10D010
|
LED | Recessed | 120-277V | 11 W | Spec |
LD4B10D010TR
|
LED | Recessed | 120-277V | 11W | Spec |
LD4B10DLE
|
LED | Recessed | 120-277V | 11W | Spec |
LD4B15D010
|
LED | Recessed | 120-277V | 15.5 W | Spec |
LD4B15D010EM7
|
LED | Recessed | 120-277V | 15.5 W | Spec |
LD4B15D010TR
|
LED | Recessed | 120-277V | 15.5W | Spec |
LD4B20D010
|
LED | Recessed | 120-277V | 21.2 W | Spec |
LD4B20D010EM7
|
LED | Recessed | 120-277V | 21.2 W | Spec |
LD4B20D010TR
|
LED | Recessed | 120-277V | 21.2W | Spec |
LD4B30D010
|
LED | Recessed | 120-277V | 27.6 W | Spec |
LD4BCP15D010
|
LED | Recessed | 120-277V | 15.5 W | Spec |
LGSKT4IP66
|
N/A | Accessory | N/A | N/A | Spec |
PRR4
|
Accessory | Recessed | Accessory | N/A | Spec |