Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Portfolio

LD1M/LA1M LED 1" Multi-cell

  • New Construction Downlight, adjustable or wall wash
  • Distributions: 30°, 50° and wall wash
  • New construction
  • Black steel plaster frame
  • 4 color temperatures: 2700K, 3000K, 3500K, and 4000K CCT
  • 200 lumens per cell, 90 CRI
  • Mud in accessory for seamless transition
  • 0-10V dimming down to 1%, optional drivers, ENERGY STAR® qualified
  • 5-year warranty
LD1M/LA1M LED 1" Multi-cell

LD1M/LA1M LED 1" Multi-cell

Accent architectural spaces

Designed to discretely compliment any space, the 1" multi-cell is offered in adjustable, wall wash and downlight providing smooth impressive output without brightness. A standard 0-10V driver dims to 1% and a multitude of optional drivers are available. Available for new construction and install from below. Accessory mud in ring provides seam less installation.

Numerous color temperature choices

Numerous color temperature choices

This comprehensive line offers a choice of multiple color temperatures from 2700K to 4000K in 90 CRI to satisfy specific application needs.

Insightful Design

Insightful Design

The small but mighty LD1 includes a multitude of driver options, color temperature, CRI, 2 beam distributions and reflector finishes.

See the Light not the Source

See the Light not the Source

The LD1 combines energy efficiency with superior cutoff, optical performance and control for architectural applications.

Resources

We’re here to help in every way, including finding ways to help you save money.

See if this product qualifies for a utility incentive program.

Stock Catalog Number (1)

Looking to customize your product?

Create an integrated system with these products

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?