Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Portfolio

LDSQ4C20D010TR

  • Square new construction downlight or lensed wall wash, ENERGY STAR qualified
  • Collar adjusts for up to 2" thick ceilings and rotates+/- 7.5 degree
  • Excellent light control and low aperture brightness
  • Lumens: 1,000-7,500, 0-10V dimming down to 1%
  • CRI: 90, 97 or 98, D2W(TM) option from 3000K to 1850K
  • 6 color temperatures: 2400K, 2700K, 3000K, 3500K, 4000K and 5000K CCT
  • W2N Tunable White 2700K-6500K or 2000K-5000K
  • Square anodized aluminum, die-cast, or non-conductive reflectors
  • WaveLinx and DLVP connected lighting systems compatibility
  • Plaster lathing ring accessory offered for flush reflector transition
LDSQ4C20D010TR

LDSQ4C20D010TR

Resources

Specifications

Product Description

Brand Name Portfolio
Family LDSQ4C 4” General Illumination Square Downlight
Description LED Square Downlight 4" Nominal Aperture, 2000 Lumens, 0-10V Dimming, 5% to 100%, 120V-277V, 250- 4500 lumens

Product Details

Lamp Type LED
UPC 080083213443
Amperage Rating N/A
Aperture 4 Inch
Mounting Recessed
Voltage Rating 120-277V
Product Weight 1.28
Case Quantity 6
Pallet Quantity 480
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?