Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Portfolio

6" Shallow Cylinder LERS6C/LESQS6C Round and Square LED

  • Ceiling, wall, stem, aircraft cable, Luxwire power over cable
  • Shallow extruded aluminum housing, Diecast or spun aluminum reflectors
  • 6 color temperatures: 2400K, 2700K, 3000K, 3500K, 4000K and 5000K CCT
  • CRI: 90, 97 or 98, D2W™ option from 3000K to 1850K
  • Lumens: 1,000-4,000, W2N Tunable White 2700K-6500K or 2000K-5000K
  • Colors: Matte Black, White, Bronze and Silver paint finishes
  • Standard 0-10V dimming down to 1%, ENERGY STAR® qualified
  • 5-year warranty
  • Integral or remote driver options
  • Down, up/down and adjustable yoke styles
6" Shallow Cylinder LERS6C/LESQS6C Round and Square LED

6" Shallow Cylinder LERS6C/LESQS6C Round and Square LED

Accent architectural spaces

Designed to compliment any space, the 6" LED shallow round and square downlight cylinders, also available as a wall wash cylinder, can be wall-, ceiling- or pendant-mount or hung by aircraft cable. A two-stage system produces smooth distribution with excellent light control and low aperture brightness. The cylinders are available in multiple lumen packages, color temperatures and a variety of finishes. Standard 0-10V driver dims to 1% with a multitude of optional integral and remote drivers available.

High-performing optical system

High-performing optical system

Taking a total systems approach, Portfolio LED downlight components are specifically engineered for the latest in LED technology, ensuring optimal luminaire efficacy and quality performance.

VividTune fine-tuning of light

VividTune fine-tuning of light

Whether you’re looking to optimize productivity or simply add dramatic flair, VividTune's tunable white technology allows you to adjust the color temperature from warm white to cool white, creating an environment that fosters productivity and concentration.

Learn More
D2W™ Dim-to-warm solution

D2W™ Dim-to-warm solution

Bring the warm, dim glow reminiscent of traditional incandescent and halogen sources into your space, for a fraction of the energy consumption, with our Dim-to-Warm solution.

Resources

Stock Catalog Number (4)

Looking to customize your product?

FAQs

Create an integrated system with these products

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?