- Post-painted housings and 100% acrylic non-yellowing lenses
- Thin profile housing constructed of heavy-gauge, cold-rolled steel
- Rocker switch (included) can be field-installed (UC series only)
- All fixtures shipped as direct wired
- Easy re-lamping and maintenance
- Various lengths available
Metalux
UC24T528
Specifications
Product Description
Brand Name | Metalux |
Family | UC SERIES |
Description | 24" 2 lamp T5 2/8 watt 120V electronic ballast lamps included |
Product Details
Lamp Type | T5 |
UPC | 080083594832 |
Amperage Rating | 0.133 at (120V) |
Color Temperature Max | 3000K |
Mounting | Under Cabinet |
Range of Motion | N/A |
Voltage Rating | 120V |
Wattage | 2/8W |
Product Weight | 3.4 |
Case Quantity | 6 |
Pallet Quantity | 384 |
Country of Origin | CN |
ARRA | No |
Dimensional Data | 24" |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |