- Available in 1' x 2', 1' x 4', 2' x 2' and 2' x 4' recessed versions
- Leverages our patented WaveStream Technology with AccuAim™ optics
- Advanced optical control with optimal illumination
- High performance efficacy up to 146 lumens per watt
- Over 60% energy savings when compared to a fluorescent troffers
- Four CCT options: 3000K, 3500K, 4000K and 5000 at 85 CRI
- Optional integrated sensor provides occupancy sensor and photocell
- Standard 0-10V continuous dimming driver
- L92 at100,000 hours with 5 yr. warranty
Metalux
22SR-LD2-29-C-UNV-L835-CD1-U
Specifications
Product Description
Brand Name | Metalux |
Family | SkyRidge LED Series |
Description | LED, 2'x2' SkyRidge, WaveStream, 2900 Lumens, 85 CRI, 3500K, UNV 0-10V Dimming Driver, Curved |
Product Details
Lamp Type | LED |
UPC | 080083752584 |
Amperage Rating | 0.084 at 277V |
Color Temperature Max | 3500K |
Mounting | Recessed |
Range of Motion | N/A |
Voltage Rating | 120/277V |
Wattage | 23 W |
Product Weight | 14.7 |
Case Quantity | 1 |
Pallet Quantity | 32 |
Country of Origin | MX |
ARRA | Yes |
Dimensional Data | 2'x2' |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |