Brand Name | Metalux |
Family | GR8 Series |
Description | 3 Lamp, 2'x4' Static Lensed Troffer, CEE Listed Electronic Ballast (2), T8 |
UPC | 662401341405 |
Amperage Rating | 0.116 at (277V) |
Dimensional Data | 2'x4' |
Lamp Type | T8 (Not Included) |
Mounting | Troffer |
Voltage Rating | 120-277V |
Wattage | 91W |
Product Weight | 27.1 |
Case Quantity | 1 |
Pallet Quantity | 28 |
Country of Origin | MX |
ARRA | Yes |
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |