Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jun 03, 2021

Replace with Industrial LED Linear Bay

Metalux

DMF Series

  • Equipped with energy-saving ballasts
  • Die-formed channels
  • Heavy-duty, apertured (DMF) or closed-top (DCMF) reflector
  • Deep-draw, full-width reflector ribs add rigidity
  • Metal-clad lampholders with spring-loaded sockets
  • Apertured reflector standard with uplight
  • Baked white enamel finish
  • Porlux and silver-lined finishes
  • Wire guards, gym guards, lens frames and metal louvers
DMF Series

DMF Series

Overview

The DMF Series is an energy efficient family of industrials that features premium performance and durability. The DMF incorporates heavy duty, embossed reflectors that precisely direct and effectively control light. The versatile DMF can be installed using various mounting methods and numerous options and accessories are available. The DMF can be utilized in simple task and area lighting to the most demanding industrial applications. Certain airborne contaminants can diminish the integrity of acrylic components. Refer to the Material Compatibility tables for additional information.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?