Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

22CZ2-44-UNV-L840-CD1-WAB-U

  • Latch-less design provides clean architectural look
  • Corner to corner matte white paint after fab for refined finish
  • Ribbed, smooth, square and round perforated lens options
  • Integrated sensor systems - occupancy, daylight and IoT connectivity
  • VividTune CCT tuning options from 3000K–5000K or 2700K-6500K
  • Minimum CRI of 80 / 90CRI available. 3000K, 3500K, 4000K, 5000K CCT
  • High performance efficacy up to 157 lumens per watt
  • Stock lumen options include WaveLinx / MTO packages up to 7500 lumens
  • Air venting option available
22CZ2-44-UNV-L840-CD1-WAB-U

22CZ2-44-UNV-L840-CD1-WAB-U

Resources

Specifications

Product Description

Brand Name Metalux
Family Cruze ST
Description 2x2 Cruze ST, 4000 Lumens, Universal Voltage 120-277V, 80CRI, 4000K, 0-10V Driver (10%-100% Dimming), 1 Driver, WaveLinx Lite Wireless Integrated Sensor, Unit Pack.

Product Details

Lamp Type LED
UPC 080083282937
Amperage Rating 0.11A at 277V
Color Temperature Max 4000K
Mounting Ceiling Mount
Voltage Rating 120-277V
Wattage 33
Product Weight 12.5
Case Quantity 1
Pallet Quantity 48
Country of Origin MX
ARRA No
Dimensional Data 2'x2'

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?