- Latch-less design provides clean architectural look
Specifications
Product Description
Brand Name | Metalux |
Family | Cruze ST |
Description | LED, 1'x4' Cruze ST, Ribbed Frosted Acrylic Lens, 3900 Lumens, 80 CRI, 3500K, UNV 0-10V Dimming to 5pct |
Product Details
Lamp Type | LED |
Amperage Rating | .125 at 277V |
Color Temperature Max | 3500K |
Mounting | Recessed |
Voltage Rating | 120/277V |
Wattage | 31.2W |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |