Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

UHBS SENSOR REMOTE

  • Superior performance: Up to 36,000 lumens and 166 lm/W
  • Standard CCT (4000/5000K) and Lumen select for greater flexibility
  • Two sizes in stock: 13" - 12/16/18,500 and 16" - 24/30/36,000 lumen
  • Multi-volt 120 thru 347V input, 0-10V dimming driver
  • Add sensor using plug and play sensor-ready connection port
  • Mono point installation – hook included
  • Medium distribution IK08 rated lens
  • UL wet location and IP65 listed
  • NEMA 4X, and DLC qualified
  • 5-year limited warranty
UHBS SENSOR REMOTE

UHBS SENSOR REMOTE

Resources

Specifications

Product Description

Brand Name Metalux
Family UHBS Selectable High Bay
Description UHBS Sensor Remote Control
Note The image is a representation of the family (not specific to this catalog number)

Product Details

Lamp Type N/A
UPC 080083260249
Amperage Rating N/A
Mounting N/A
Voltage Rating N/A
Product Weight 0.32
Case Quantity 80
Pallet Quantity 1920
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL Yes
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No