- Compact and durable fiberglass reinforced polyester housing
Your internet browser isn't supported.
4VT3-LD5-8-G-UNV-L840-CD1-U
Specifications
Product Description
| Brand Name | Metalux |
| Family | VT3 LED |
| Description | 4ft Vaportite, LED, 8000 Lumen, 4000K, 0-10V Dimming, General Distribution, UNV |
Product Details
| Lamp Type | LED |
| UPC | 080083146994 |
| Amperage Rating | 0.25 A |
| Color Temperature Max | 4000K |
| Mounting | Surface Mount |
| Voltage Rating | 120-277V |
| Wattage | 69W |
| Product Weight | 8.6 |
| Case Quantity | 1 |
| Pallet Quantity | 40 |
| Country of Origin | MX |
| ARRA | No |
| Dimensional Data | 4' |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |