- Recessed and Surface
- Fully luminous center panel
- Advanced optical control
- High performance efficacy
- Over 59% energy savings when compared to fluorescent troffers
Metalux
24RLN-LD5-55-UNV-L835-CD1-U
Specifications
Product Description
Brand Name | Metalux |
Family | RLN LED Series |
Description | 2'x4' RLN Series, LED, 5500 Lumen, Standards lens, Universal Voltage 120-277, 3500K, 0-10V Driver (1%-100% Dimming), 1 Driver, Unit Pack. |
Product Details
Lamp Type | LED |
UPC | 080083147069 |
Amperage Rating | 0.15A at 277V |
Color Temperature Max | 3500K |
Mounting | Ceiling Mount |
Voltage Rating | 120-277V |
Wattage | 42.7W |
Product Weight | 20.5 |
Case Quantity | 1 |
Pallet Quantity | 28 |
Country of Origin | MX |
ARRA | No |
Dimensional Data | 2'x4' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |