- Ultra thin less than 2" height fits shallow plenums with room to spare
Specifications
Product Description
Brand Name | Metalux |
Family | FP Panel |
Description | 1x4 LED recessed flat panel, 3176 Lumen, 4000K, 80 CRI, 0-10V continuous dimming driver |
Product Details
Lamp Type | LED |
Amperage Rating | 0.21A/0.09A |
Color Temperature Max | 4000K |
Mounting | Ceiling/Surface Mount |
Voltage Rating | 120-277V |
Wattage | 24.5W |
Country of Origin | CN |
ARRA | Yes |
Dimensional Data | 1'x4' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |