- 4 ft. and 8 ft. configuration
- Robust aluminum and steel housing measuring less than 3.2" in depth
- Wavestream technology with Accu-Aim optics
- High efficiencies ranging up to 124 lPW
- UNV, 0 to 10V dimmable driver (standard), with option step-dim & DALI
- Color Temperature (CCT): 3500K, 4000K and 5000K
- Stand alone & continous row for surface or suspended applications
- cULus 1598 listed for damp locations
- Five-year comprehensive fixture warranty
Your internet browser isn't supported.
4WSL-LD2-40-SRS-UNV-L840-CD1-U
Specifications
Product Description
| Brand Name | Metalux |
| Family | WSL Linear with Wavestream LED technology |
| Description | LED, 4', WSL Linear, WaveStream, 4000 Lumens, 85 CRI, 4000K, UNV 0-10V Dimming Driver. |
Product Details
| Lamp Type | LED |
| UPC | 080083779659 |
| Amperage Rating | 0.127 at (277V) |
| Color Temperature Max | 4000K |
| Mounting | Surface Mount |
| Range of Motion | N/A |
| Voltage Rating | 120-277V |
| Wattage | 35.1W |
| Product Weight | 15.0 |
| Case Quantity | 1 |
| Pallet Quantity | 18 |
| Country of Origin | US |
| ARRA | Yes |
| Dimensional Data | 4' |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |