- Lumen packages up to 2000 lumens per foot for high mounting locations
Metalux
4SWLED-40SL-LW-UNV-L840-CD1-SVPD2-U
Specifications
Product Description
Brand Name | Metalux |
Family | SWLED Series |
Description | 4 ft., Linear LED Luminaire, 4000 lumens, 4000K, 0 - 10V dimmable driver |
Product Details
Lamp Type | LED |
Amperage Rating | 0.137 A |
Color Temperature Max | 4000K |
Mounting | Wall/Surface Mount |
Voltage Rating | 120-277V |
Wattage | 37.9W |
Country of Origin | US |
ARRA | Yes |
Dimensional Data | 8' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |