- Twelve unique lumen packages
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Metalux |
| Family | BCLED Series |
| Description | 4 ft Wall Bracket LED, 3600 Lumen, Frost Acrylic, 120-277V, 3500K, 0 - 10V dimmable driver |
Product Details
| Lamp Type | LED |
| UPC | 080083151677 |
| Amperage Rating | 0.133 A |
| Color Temperature Max | 3500K |
| Mounting | Wall/Surface Mount |
| Voltage Rating | 120-277V |
| Wattage | 37W |
| Product Weight | 10.6 |
| Case Quantity | 1 |
| Pallet Quantity | 42 |
| Country of Origin | MX |
| ARRA | Yes |
| Dimensional Data | 4' |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |