- Matte white door provides access to drivers and LED from below
Specifications
Product Description
Brand Name | Metalux |
Family | Cruze SB |
Description | LED, 2'x4' Cruze, Ribbed Frosted Acrylic Lens, 5500 Lumens, 85 CRI, 3500K, UNV 0-10V Dimming Driver |
Product Details
Lamp Type | LED |
Amperage Rating | 0.165A at 277V |
Color Temperature Max | 3500K |
Mounting | Recessed |
Voltage Rating | 120-277V |
Wattage | 45.8W |
Country of Origin | MX |
ARRA | No |
Dimensional Data | 2'x4' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |