- 8', 4' and 2' Base, Lensed and Reflector configurations
- Standard (SL) and High lumen (HL) packages
- Three different lens types
- Available CCT: 3000K, 3500K, 4000K and 5000K
- High efficiencies to 131 LPW
- Typical 8 plus CRI
- Class 2, 24V DC constant driver with standard 0-10V dimming
- Step-dim, Fifth LightTM (DALI) options available
- UL listed up to 40 C ambient tempertures
- Ideal for surface and suspended applications
Metalux
2SNLED-LD5-24SL-UNV-L840-CD1-U
Specifications
Product Description
Brand Name | Metalux |
Family | SNLED Series |
Description | 2' Linear LED Striplight, 2400 lumen, 4000K, 0 - 10V dimmable driver |
Product Details
Lamp Type | LED |
UPC | 080083803491 |
Amperage Rating | N/A |
Color Temperature Max | 4000K |
Mounting | Strip |
Voltage Rating | 120-277V |
Wattage | 18W |
Product Weight | 3.3 |
Case Quantity | 1 |
Pallet Quantity | 220 |
Country of Origin | MX |
ARRA | Yes |
Dimensional Data | 2' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |