- Flip-up socket feature for faster installation out of the box
- Die-formed cold-rolled steel channel construction with numerous KOs
- Pressure lock lampholders (RS), spring loaded lampholders (SL)
- Easy wireway access/wireway cover removed without tools
- Pre-painted material standard; PAF optional
- Tandem 8' lengths
- Optional reflectors in silver-lined reflector finish
- Storage or utility area, cove or display case application
- Lamp not included
Your internet browser isn't supported.
WG/SSF-4FT-B
Specifications
Product Description
| Brand Name | Metalux |
| Family | SSF Series |
| Description | 4' White Wire Guard for Use w/SSF Series Only |
Product Details
| Lamp Type | N/A |
| UPC | 662400106647 |
| Amperage Rating | N/A |
| Mounting | N/A |
| Range of Motion | N/A |
| Voltage Rating | N/A |
| Product Weight | 1.15 |
| Case Quantity | 24 |
| Pallet Quantity | 144 |
| Country of Origin | MX |
| ARRA | No |
| Dimensional Data | 4' |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | Yes |
| Calgary, AB, Canada | Yes |