- Flip-up socket feature for faster installation out of the box
- Die-formed cold-rolled steel channel construction with numerous KOs
- Pressure lock lampholders (RS), spring loaded lampholders (SL)
- Easy wireway access/wireway cover removed without tools
- Pre-painted material standard; PAF optional
- Tandem 8' lengths
- Optional reflectors in silver-lined reflector finish
- Storage or utility area, cove or display case application
- Lamp not included
Metalux
SSF-132-UNV-EB81-U
Specifications
Product Description
Brand Name | Metalux |
Family | SSF Series |
Description | 1 Lamp, 4' Standard Strip, CEE Listed Electronic Ballast, T8, Flip-up Sockets |
Product Details
Lamp Type | T8 |
Amperage Rating | 0.116 (at 277) |
Mounting | Strip |
Voltage Rating | 120-277V |
Wattage | 28W |
Country of Origin | MX |
ARRA | Yes |
Dimensional Data | 4' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |