- Optimized for T8 lamps
Specifications
Product Description
Brand Name | Metalux |
Family | GR8 Series |
Description | 2' Width Grid/Lay-in,General Purpose T8 Commercial Troffer,4 Lamps,32W T8 lamps |
Product Details
Lamp Type | T8 |
Amperage Rating | 0.115A at 277V |
Mounting | Ceiling Mount |
Range of Motion | N/A |
Voltage Rating | 120 - 277V 50/60 Hz |
Wattage | 32W |
Country of Origin | US |
ARRA | Yes |
Dimensional Data | 2' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |