- Provided with CEE-listed, energy-saving ballasts
- Ideal for high vertical illumination areas
- 180° uniform light distribution
- Extruded, smooth opal, white, acrylic refractor
- Decorative, opaque, injection-molded white end caps
- Die-formed housing in a baked white enamel finish
- Vertical-wall- or horizontal-ceiling-mount applications
- Easy maintenance design
- Mounted vertically or horizontally
Metalux
BC-232-UNV-EB81-U
Specifications
Product Description
Brand Name | Metalux |
Family | BC Series |
Description | 2 Lamp, 4' All Purpose Wall Bracket, CEE Listed Electronic Ballast, T8 |
Product Details
Lamp Type | T8 (Not Included) |
UPC | 662401620364 |
Amperage Rating | 0.116 at (277V) |
Mounting | Wall Mount |
Range of Motion | N/A |
Voltage Rating | 120-277V |
Wattage | 61W |
Product Weight | 8.45 |
Case Quantity | 1 |
Pallet Quantity | 90 |
Country of Origin | MX |
ARRA | Yes |
Dimensional Data | 4' |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |