- Configurable CCT and Lumen selectable option for greater flexibility
- Decorative end cover and multiple finishes provide a polished look
- Captive lens retention with enclosed light engine assembly
- Tool-free driver access for easy installation from below
- Fully configurable commercial LED striplight
Metalux
8TSNX-82SL-LW-UNV-L840-CD1-U
Specifications
Product Description
Brand Name | Metalux |
Family | SNX High-Performance, Selectable Linear Strip |
Description | 8' Length, Commercial LED Striplight, 80CRI, 4000K |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | LED |
UPC | 080083277612 |
Amperage Rating | N/A |
Color Temperature Max | 4000K |
Mounting | Surface/Pendant |
Voltage Rating | 120-227V |
Wattage | 53 W |
Product Weight | 13.06 |
Case Quantity | 1 |
Pallet Quantity | 88 |
Country of Origin | MX |
ARRA | Yes |
Dimensional Data | 8' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |