Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

OHB LED High Bay

  • Precision designed optical performance
  • Offered in both standard and high efficacy versions
  • High performance efficacy up to 205 lm/W
  • Efficient 1-for-1 replacement of linear fluorescent & HID fixtures
  • Lumen packages – 12K, 15K, 18K, 24K, 30K, 36K, 48K, 60K, 72K, 90K, 100K
  • Narrow, medium, and wide distribution
  • 3000K, 3500K, 4000k and 5000k CCT
  • 70CRI, 80CRI, and 90CRI options
  • 0-10V dimming standard
OHB LED High Bay

OHB LED High Bay

Overview

OHB (Optimized High Bay) LED High Bay luminaires are designed for a wide variety of applications and mounting heights while delivering a value proposition of industry leading performance and reliability to customers. It’s scalable LED module assembly offers exceptional performance with associated benefits of precision designed optics, energy savings, extended system life, and a reduced carbon footprint. The OHB is an energy-efficient one-for-one replacement of linear fluorescent and HID fixtures and is the ideal linear high bay fixture for use in industrial, manufacturing, and gymnasium applications.

Resources

Stock Catalog Number (26)

Looking to customize your product?

Want to purchase this product?

Interested in email updates?

Need more information?