- Superior performance: Up to 36,000 lumens and 160 lm/W
- CCT (4000/5000K) and Lumen select for greater flexibility
- Size to Lumen Select: 13" - 12/18K, 14.2" - 18/24K and 19.7" - 24/36K
- Full-body, driver channel with diffuse lens
- Efficient 1-for-1 replacement of linear fluorescent and HID fixtures
- Optional wire guards, sensors and emergency battery
- Medium distribution, glare free diffuse lens
- Multi-volt 120 thru 277V input, 0-10V dimming driver
- DLC Premium qualified
- 5-year limited warranty
Metalux
LHBS-WG13
Specifications
Product Description
Brand Name | Metalux |
Family | LHBS Compact, Full Lens Selectable High Bay |
Description | Wireguard Kit for LHBS-1218 |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083281145 |
Amperage Rating | N/A |
Mounting | N/A |
Voltage Rating | N/A |
Product Weight | 9.9 |
Case Quantity | 1 |
Pallet Quantity | 36 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |