- 105 lm/W efficacy and up to 4000 lumen output
- Ideal for replacing single or two lamp fluorescent fixtures
- Integrated reflector design focuses light where you need it
- 5ft 120V grounded plug-in power cord
- Easy on/off convenience with included pull chain (4APSHP only)
- 120V, FCC class B, low temperature start, non-dimming driver
- 10" chain and S-hooks for suspension mounting included
- Light-weight extruded aluminum chassis and finished endcaps
- Available in 3ft and 4ft nominal lengths. Three (3) year warranty.
Your internet browser isn't supported.
4APSHP4040R
Specifications
Product Description
| Brand Name | Metalux |
| Family | APSHP Utility Shoplight |
| Description | 4' LED Utility Shoplight, 4000K, 40W, 120V Non-Dimming |
Product Details
| Lamp Type | LED |
| UPC | 080083834594 |
| Amperage Rating | 0.33 |
| Color Temperature Max | 4000K |
| Mounting | Suspended |
| Voltage Rating | 120V |
| Wattage | 40 W |
| Product Weight | 1.5 |
| Case Quantity | 6 |
| Pallet Quantity | 240 |
| Country of Origin | CN |
| ARRA | No |
| Dimensional Data | 4" |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | Yes |
| Calgary, AB, Canada | No |