- Single or double source
- Non-adjustable uplight, downlight, or combination
- Precision machined aluminum, brass, bronze, copper or stainless steel
- Stainless steel hardware
- Holds up to 3 optical accessories
- Three-year warranty
Lumiere
Westwood 913-2
Overview
The Westwood 913 and 913-2 are ultra-compact wall fixtures for use with line voltage PAR30 halogen lamps. Model 913 provides downlight or uplight by way of its 180° rotational fixture head. Model 913-2 provides combination uplight and downlight. Both models mount over a standard 4-inch J-box and connect directly to 120-volt line voltage. Various lenses, louvers and color or dichroic filters can be combined - up to three at once - to create multiple lighting effects.