Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Apr 28, 2024

Lumiere

Atlantis 1407

  • Includes adjustable mounting base with lockable aiming
  • Includes 15' low-voltage SJO cord
  • Precision-machined bronze or stainless steel
  • Available as wet-dry fixture (1407D)
  • Stainless steel hardware
  • Holds up to three optical accessories
  • Three-year warranty
Atlantis 1407

Atlantis 1407

Overview

The Atlantis 1407 is an ultra compact underwater fixture for use with a low voltage MR16 lamp. Its heavy-duty, adjustable mounting plate provides easy and secure aiming. A standard quick-release mechanism enables easy re-lamping out of the water. Various lenses, louvers and color or dichroic filters can be combined up to three at once to create multiple underwater lighting effects. The Atlantis series is designed for use in freshwater decorative ponds, fountains and water gardens. It is not suitable for use in salt water.

Resources

Find product variations

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?