The patented Lumark Crosstour™ MAXX LED wall pack series of luminaries provides low-profile architectural style with super bright, energy-efficient LEDs. The rugged die-cast aluminum construction, back box with secure lock hinges, stainless steel hardware along with a sealed and gasketed optical compartment make Crosstour impervious to contaminants. The Crosstour MAXX wall luminaire is ideal for wall/surface, inverted mount for facade/canopy illumination, perimeter and site lighting. Typical applications include pedestrian walkways, building entrances, multi-use facilities, industrial facilities, perimeter parking areas, storage facilities, institutions, schools, and loading docks.
|
|
|
|
|
|
---|---|---|---|---|---|
EWP/XTORMX
|
N/A | Accessory | N/A | N/A | Spec |
EWP/XTORMX-WT
|
N/A | Accessory | N/A | N/A | Spec |
PB277V-BUTTON-PC
|
N/A | Accessory | Accessory | N/A | Spec |
WG-XTORMX
|
N/A | Accessory | Accessory | N/A | Spec |
XTOR12B
|
LED | Wall Mount | 120-277V | 102W | Spec | IES |
XTOR12BRL
|
LED | Wall Mount | 120-277V | 102W | Spec | IES |
XTOR12BRL-347V
|
LED | Wall Mount | 347V | 102 W | Spec |
XTOR12BRL-W
|
LED | Wall Mount | 120 - 277V 50/60 Hz | 102 W | Spec | IES |
XTOR6B
|
LED | Wall/Surface Mount | 120-277V | 58 W | Spec | IES |
XTOR6B-PC1
|
LED | Wall/Surface Mount | 120-277V | 58W | Spec |
XTOR6B-PC2
|
LED | Wall Mount | 120-277V | 58W | Spec |
XTOR6B-W
|
LED | Wall/Surface Mount | 120-277V | 58W | Spec | IES |
XTOR6B-WT
|
LED | Wall Mount | 120-277V | 58W | Spec |
XTOR6BRL
|
LED | Wall/Surface Mount | 120-277V | 58 W | Spec | IES |
XTOR6BRL-347V
|
LED | Wall Mount | 347V | 58 W | Spec |
XTOR6BRL-PC1
|
LED | Wall/Surface Mount | 120-277V | 58W | Spec |
XTOR6BRL-PC2
|
LED | Wall Mount | 120-277V | 58W | Spec |
XTOR6BRL-W
|
LED | Wall/Surface Mount | 120-277V | 58W | Spec | IES |
XTOR6BRL-WT
|
LED | Wall Mount | 120-277V | 58W | Spec |
XTOR8B
|
LED | Wall/Surface Mount | 120-277V | 81 W | Spec | IES |
XTOR8B-PC1
|
LED | Wall/Surface Mount | 120-277V | 81W | Spec |
XTOR8B-PC2
|
LED | Wall/Surface Mount | 120-277V | 81W | Spec |
XTOR8BRL
|
LED | Wall/Surface Mount | 120-277V | 81 W | Spec | IES |
XTOR8BRL-347V
|
LED | Wall Mount | 347V | 81 W | Spec |
XTOR8BRL-PC1
|
LED | Wall/Surface Mount | 120-277V | 81W | Spec |
XTOR8BRL-PC2
|
LED | Wall/Surface Mount | 120-277V | 81W | Spec |
XTOR8BRL-W
|
LED | Wall Mount | 120 - 277V 50/60 Hz | 81 W | Spec | IES |
XTOR8BRL-WT
|
LED | Wall Mount | 120 - 277V 50/60 Hz | 81 W | Spec |